039
The remote start/stop module 039 is designed to increase the ease of use on a manual snow melting system using a tekmar snow melting control. It can be used in applications where manual control of snow melt systems is required away from the main control in reaction to a snowfall or in anticipation thereof. This product can also be used to adjust the run time of the snow melting system with the dial located on the base of the module.
Features
- Manually start and stop snow melt system
- Easy to adjust run time using dial provided
- LED for status
| Specifications | |
|---|---|
| Agency Approvals | CSA NRTL/C, meets DOC & FCC regulations for EMI/RFI. |
| Ambient Conditions | Indoor use only, 32 to 122 degrees F (0 to 50 degrees C), less than 90 percent RH non-condensing |
| Dimensions | 2-7/8" H x 2-7/8" W x 13/16" D (73 x 73 x 21 mm) |
| Enclosure Material | PVC Plastic |
| Enclosure NEMA Rating | NEMA 1 |
| Power Supply | tekmar controls: 362, 664, 665, 667 |