040
The remote display module (RDM) 040 provides the user with a remote interface to any tekmar control that is first generation tN2 capable. It can be used to view and/or adjust the settings on the control that it is connected to. This product also includes an alert relay contact that closes when an error is present on the control that it is connected to.
Features
- Remote display of first generation tN2 controls (262, 362, 363, 664, 665, 667)
- Relay contact for alert indication
- CSA and C US Approved for use in Canada and USA
| Specifications | |
|---|---|
| Agency Approvals | CSA C US, meets class B: ICES & FCC Part 15 |
| Ambient Conditions | Indoor use only, 32 to 122 degrees F (0 to 50 degrees C), RH less than 90 percent non-condensing |
| Dimensions | 2-7/8" H x 2-7/8" W x 13/16" D (73 x 73 x 21 mm) |
| Enclosure Material | PVC Plastic |
| Enclosure NEMA Rating | NEMA 1 |
| Power Supply | tekmar controls: 362, 363, 664, 665, 667 |
| Relay | 24 V (ac or dc) 0.5 A, pilot duty 6 VA |