041
Part of the Control Accessories Series
Ordering Code: 041
UPC: 779655000122
Mesh Network Extender 041
Nexa pairs integrated sensing hardware with free, upgradable software to empower facilities with unprecedented visibility and control over their water systems, helping teams protect assets, deliver consistent performance, and drive measurable ROI.
Learn more about Nexa
The tekmar Mesh Network Extender 041 adds robustness to Mesh networks. It's used with wireless mesh sensors to build a mesh network to support Indoor Temperature Feedback on select tekmar boiler controllers.
Features
- Extend tekmar wireless mesh networks
- Compatible with tekmar Smart Boiler Control 294
- Compatible with tekmar Smart Steam Control 289
- Compatible with tekmar Wireless Mesh Indoor Sensor 042
- Compatible with tekmar Wireless Mesh Outdoor Sensor 043
| Specifications | |
|---|---|
| Accessory Type | Sensors |
| Dimensions | 3 IN H x 3 5/8 IN W x 1 IN D (77 x 92 x 25 MM) |
| Enclosure NEMA Rating | NEMA 1 |
| Markets | Commercial Buildings with BAS, Multifamily Homes, Single-Family Homes, Small Commercial Buildings |
| Operating Range | 32 degrees F to 104 degrees F (0 degrees C to 40 degrees C) |
| Power Supply | 120 Vac plus/minus 10 percent, 5W |