041SC
The tekmar Security Cover 041SC is designed to be placed over the Mesh Network Extender 041 to prevent tampering. It's supplied with a low profile power adapter.
Features
- Compatible with tekmar Mesh Network Extender 041
- Low profile power adapter
- Designed to prevent tampering
| Specifications | |
|---|---|
| Accessory Type | Sensors |
| Enclosure NEMA Rating | NEMA 1 |
| Markets | Commercial Buildings with BAS, Multifamily Homes, Single-Family Homes, Small Commercial Buildings |
| Operating Range | 32 degrees F to 122 degrees F (0 degrees C to 50 degrees C); RH ? 90 percent |