042
The tekmar Wireless Mesh Indoor Sensor 042 provides indoor temperature measurement for mesh compatible boiler controls. The wireless mesh indoor sensor 042 provides maximum accuracy supporting indoor feedback giving ultimate hydronic heating comfort.
Features
- Indoor temperature sensor
- 2x AA (Alkaline)
- Compatible with tekmar Smart Boiler Control 294
- Compatible with tekmar Smart Steam Control 289
- Compatible with tekmar Mesh Network Extender 041
| Specifications | |
|---|---|
| Accessory Type | Sensors |
| Dimensions | 2 5/8 IN H x 2 5/8 IN W x 7/10 IN D (67 x 67 x 18 MM) |
| Enclosure NEMA Rating | NEMA 1 |
| Markets | Commercial Buildings with BAS, Multifamily Homes, Single-Family Homes, Small Commercial Buildings |
| Operating Range | 32 degrees F to 122 degrees F (0 degrees C to 50 degrees C); RH less than or equal to 90 percent |
| Power Supply | 2x AA Alkaline |