043
The tekmar Wireless Mesh Outdoor Sensor 043 provides outdoor temperature measurement for mesh compatible boiler controls without exterior wiring. The wireless mesh outdoor sensor 043 provides maximum accuracy supporting outdoor reset giving ultimate hydronic heating comfort.
Features
- Outdoor temperature sensor
- 2x AA (Lithium)
- Compatible with tekmar Smart Boiler Control 294
- Compatible with tekmar Smart Steam Control 289
- Compatible with tekmar Mesh Network Extender 041
| Specifications | |
|---|---|
| Accessory Type | Sensors |
| Dimensions | 5 3/16 IN H x 2 3/4 IN W x 2 IN D (132 x 70 x 50 MM) |
| Enclosure NEMA Rating | NEMA 4X |
| Markets | Commercial Buildings with BAS, Multifamily Homes, Single-Family Homes, Small Commercial Buildings |
| Operating Range | Minus 40 degrees F to 140 degrees F (minus 40 degrees C to 60 degrees C) |
| Power Supply | 2X AA Lithium |