054
The tekmar Room Temperature Unit 054 consists of a temperature sensor and an adjustable dial which is used to set the desired indoor temperature. Its dial has a temperature range from 40 to 100 degrees F (4 to 38 degrees C). In cases where a restricted temperature range is required, the dial rotation can be limited using limit pins supplied with this room temperature unit.
| Specifications | |
|---|---|
| Accessory Type | Replacement Parts |
| Ambient Conditions | Indoor use only, 15 to 120 degrees F (10 to 50 degrees C), noncondensing |
| Dimensions | 7/8 IN H x 2 7/8 IN W x 13/16 IN D (73 x 73 x 21 mm) |
| Enclosure Material | PVC Plastic |
| Sensor | NTC thermistor, 10 k ohms at 77 degrees F (25 degrees C plus / minus 0.2 degrees C) Beta=3892 |
| Setpoint Range | 40 to 100 degrees F (4 to 38 degrees C) |