063
The room temperature unit (RTU) 063 connects to tN1 compatible controls, providing temperature display and adjustment. It can display the current room temperature, the outdoor air temperature, and temperatures at the remote air or slab sensors. It has replacement options indoor sensor 076, 077, or 084 can replace if using RTU with 369, or using RTU Indr2, Indr4, or Indr 6 inputs and common. The best replacement model will vary with application. Contact tekmar customer service for assistance.
Features
- Allows adjustment of room temperature
- Displays room temperature
- Displays outdoor or auxiliary temperatures, if available
- CSA and C US Approved for use in USA and Canada
| Specifications | |
|---|---|
| Agency Approvals | CSA C US, meets class B: ICES & FCC Part 15 |
| Ambient Conditions | Indoor use only, 32 to 122 degrees F (0 to 50 degrees C), RH less than 90 percent non-condensing |
| Dimensions | 2-7/8" H x 2-7/8" W x 13/16" D (73 x 73 x 21 mm) |
| Enclosure Material | PVC Plastic |
| Enclosure NEMA Rating | NEMA 1 |
| Power Supply | tekmar controls: 362, 363, 369 |
| Sensor | NTC thermistor, 10 k ohms at 77 degrees F (25 degrees C plus / minus .2 degrees C), Beta=3892 |