069
The Boiler Flue Sensor 069 measures the boiler flue temperature between 32 to 392 degrees F (0 to 200 degrees C). The sensor is designed to be installed in a 1/4 inch hole in the flue pipe. Having a flue sensor on your system is often a requirement to qualify for utility rebate programs (program requirements vary by jurisdiction).
Features
- 10K thermistor
- Very fast temperature response
- Thermistor accuracy of plus/minus 0.2 degrees C
- Corrosion resistant stainless steel
- CSA and C US Approved for use in USA and Canada
| Specifications | |
|---|---|
| Accessory Type | Sensors |
| Agency Approvals | CSA C US |
| Dimensions | 3/8" OD x 3/4" (9.5 OD x 19 mm) |
| Markets | Commercial Buildings with BAS, Multifamily Homes, Single-Family Homes, Small Commercial Buildings |
| Operating Range | -60 to 255 degrees F (-51 to 125 degrees C) |
| Sensor | NTC thermistor, 10 k ohms at 77 degrees F (25 degrees C plus / minus 0.2 degrees C) Beta = 3892 |