080
The Universal Sensor Enclosure 080 is designed for mounting a universal sensor either into a standard 3/8 inch I.D. well, or strapped onto the surface of a 1 inch to 4 inch diameter pipe. The end of the enclosure has a knock out to connect 1/2 inch conduit.
Features
- Flame-retardant, can withstand high temperatures
- Allows conduit to run directly to the sensor
- This tekmar Universal Sensor Enclosure provides a housing for the 071 sensor
- CSA and C US Approved for use in USA and Canada
| Specifications | |
|---|---|
| Agency Approvals | CSA C US | 
| Ambient Conditions | -60 to 255 degrees F (-51 to 125 degrees C) | 
| Dimensions | 4-1/2" H x 2-7/8" W x 1-1/2" D (73 x 114 x 38 mm) | 
| Enclosure Material | Glass reinforced modified PET | 
| Enclosure NEMA Rating | NEMA 2 | 
| Operating Range | -60 to 140 degrees F (-51 to 60 degrees C) | 
| Sensor | tekmar type : 071, 078, 082 |