083
The Duct Sensor 083 is a 10 k ohm temperature sensor designed to measure the average temperature of the air stream in a heating, cooling, or ventilation duct. It has a 6 inch (150 mm) long probe connected to a 2 x 4 inch electrical box for easy wiring.
Features
- Corrosion resistant stainless steel probe
- Designed for easy duct mounting
- Thermistor accuracy of plus or minus 0.2 degrees C
- CSA and C US Approved for use in USA and Canada
| Specifications | |
|---|---|
| Agency Approvals | CSA C US |
| Dimensions | 4" W x 8" H x 5" L (100 mm x 203 mm x 127 mm) |
| Enclosure Material | IP30, 18 Gauge Galvanized Steel |
| Enclosure NEMA Rating | NEMA 1 |
| Markets | Commercial Buildings with BAS, Multifamily Homes, Single-Family Homes, Small Commercial Buildings |
| Operating Range | -40 to 250 degrees F (-40 to 121 degrees C) |
| Sensor | NTC thermistor, 10 k ohms at 77 degrees F (25 degrees C plus / minus 0.2 degrees C) Beta = 3892 |
| Sensor Material | 1/4 IN (6.33 mm) O.D., 0.020 IN (.5 mm) Wall, 6" (150 mm) 304 Stainless Steel |