085
The Solar Sensor 085 is designed to be used as a sensor in solar applications. It has a stainless steel head and silicone jacketed wire, ideal for use as an immersion well sensor in a solar collector. This sensor is commonly used to measure the source temperature at a solar thermal collector.
Features
- 10K thermistor
- Designed for use in solar thermal installations
- Fits common solar temperature sensor wells
- Rated to withstand temperatures up to 356 degree F (180 degree C)
| Specifications | |
|---|---|
| Agency Approvals | CSA C US |
| Dimensions | 0.24" (6 mm) O.D., 1.77" (45 mm) long with 5' (1.5 m) cable |
| Markets | Commercial Buildings with BAS, Multifamily Homes, Single-Family Homes, Small Commercial Buildings |
| Operating Range | -40 degrees F to 356 degrees F (-40 degrees C to 180 degrees C) |
| Sensor | NTC thermistor, 10 k ohms at 77 degrees F (25 degrees C plus / minus 0.2 degrees C) Beta = 3892 |
| Sensor Material | SS304 metal tube, black silicone rubber ins, 2 conductor cable |