087
The tekmar Wireless Outdoor Sensor 087 provides outdoor temperature measurement in any application without exterior wiring. The transmitter and receiver are sold pre-linked and are installation-ready. With exceptional range and a 10 year battery life, the Wireless Outdoor Sensor 087 provides maximum accuracy, convenience and reliability.
Features
- Power and communication indicator lights
- 5000 FT (1500 m) open range
- Long battery life (minimum 10 years) with included 1.5V Lithium AA batteries
- Transmitter temperature range of -40 degrees F to 140 degrees F (-40 degrees C to 60 degrees C)
- 10K (type 2 and 3), 5K, 12K and 20K resistance setting options
- Compatible with all tekmar controls and thermostats as well as other manufacturers products
- 8 walls / 250 ft. (75 m) indoor range
- Low transmitter battery status indicator on the receiver
| Specifications | |
|---|---|
| Agency Approvals | FCC and IC |
| Enclosure Material | Transmitter: White ABS plastic, Receiver: White PVC plastic |
| Enclosure NEMARating-Receiver | NEMA 1 |
| Enclosure NEMARating-Transmitter | NEMA 4X |
| Operating Range | Transmitter: -40 to 140 degrees F (-40 to 60 degrees C), Receiver: Indoor use only, 32 to 122 degrees F (0 to 50 degrees C), RH plus / minus 90 percent non-condensing |
| Receiver Power | 24 V (ac) plus / minus 10 percent, 1 VA |
| Sensor | NTC thermistor 5K, 10K Type 2, 10K Type 3, 12K and 20K |