088
The Pressure Sensor 088 provides a ratiometric signal to a controller to measure the pressure of a hydronic system between 0 to 150 psi (0 to 1034 kPa). The sensor bulb is designed to install into a tee using 1/8-27 inch NPT threads and includes a 10 foot (3 m) long cable.
Features
- 150 psi or 1034 kPa
- 10 FT (3 m) cable
- Ratiometric signal
- 1/8-27 inch NPT threads
- 304 Stainless steel sensor bulb
| Specifications | |
|---|---|
| Accessory Type | Sensors |
| Dimensions | 0.82" OD x 2.3" (22.0 OD x 58.5 mm) |
| Markets | Commercial Buildings with BAS, Multifamily Homes, Single-Family Homes, Small Commercial Buildings |
| Operating Range | -40 to 257 degrees F (-40 to 125 degrees C) |
| Sensor | 5 VDC Ratiometric |