479
Discontinued - Replaced By: 480
Part of the Control Accessories Series
Ordering Code: 479
UPC: 779655047905
tN4 User Switch, Pre-Programmed
The tekmarNet(R) 4 user switch 479 is a simple 3 button switch that provides an easy way to override system temperatures. This user switch is a must have for any tekmarNet(R) system. Using tekmarNet(R) 4 to communicate with any other compatible tekmarNet(R) devices, the 479 user switch allows the owner to override their entire tekmarNet(R) system, and offers the potential for significant energy savings. With the push of a button, the user can place all thermostats and boiler controls into an "away" state and take advantage of saving energy when the building is not being used.
Features
- tekmarNet (R) 4 and tekmarNet (R) 2 compatible
- 3 pre-programmed user buttons
- One touch system overrides
- Setback up to 96 thermostats with one button
| Specifications | |
|---|---|
| Agency Approvals | CSA C US, meets Class B: ICES & FCC Part 15 |
| Ambient Conditions | Indoor use only, 32 to 122 degrees F (0 to 50 degrees C), RH less than or equal to 92 percent to 104 degrees F (40 degrees C), and 50 percent above 104 degrees F (40 degrees C), Altitude less than 9840 FT (3000 m), Pollution Degree 2 |
| Control Type | Microprocessor-based, this is not a safety (limit) device |
| Dimensions | 4.5" H x 2.75" W x 0.8" D (114 x 70 x 20 mm) |
| Enclosure Material | PC-ABS Plastic |
| Markets | Multifamily Homes, Single-Family Homes, Small Commercial Buildings |
| Power Supply | 24 V (ac) plus/minus 10 percent, 50/60 Hz, 2.2 VA |