481
Discontinued - Replaced By: 480
Part of the Control Accessories Series
Ordering Code: 481
UPC: 779655048100
tN4 User Switch, Three Outputs
The tekmarNet (R) 4 User Switch 481 is a simple 3 button switch that provides an easy way to override system temperatures. With the push of a button one can put all thermostats and boiler controls into an "unoccupied" or "away" state and take advantage of saving energy when the building is not being used. The buttons on this product are also programmable, allowing the user to experience scenes within their system. This switch has three output relays that can connect to alarm, paging, or home automation systems.
Features
- tekmarNet (R) 4 and tekmarNet (R) 2 compatible
- 3 programmable user buttons
- One touch system overrides
- Setback up to 96 thermostats with one button
- Relay outputs for signaling external controls
| Specifications | |
|---|---|
| Agency Approvals | CSA C US, meets Class B: ICES & FCC Part 15 |
| Ambient Conditions | Indoor use only, 32 to 113 degrees F (0 to 45 degrees C), RH less than or equal to 92 percent to 104 degrees F (40 degrees C), and 50 percent above 104 degrees F (40 degrees C), Altitude less than 9840 FT (3000 m), Pollution Degree 2 |
| Dimensions | 4.5" H x 2.75" W x 0.8" D (104 x 43 x 20 mm) |
| Enclosure Material | PC-ABS Plastic |
| Markets | Multifamily Homes, Single-Family Homes, Small Commercial Buildings |
| Power Supply | 24 V (ac) plus/minus 10 percent, 50/60 Hz, 4 VA |
| Relay | 30 V (ac) 1 A |