482
The tekmarNet (R) 4 Gateway 482 provides RS 232 serial communication between tekmarNet (R) thermostats and third party home automation systems. The third party automation system is able to monitor and adjust any of the thermostat's heating, cooling, and ventilation fan settings. Through the use of third party device drivers written for this product, tekmarNet (R) systems are fully integrated into home automation systems.
Features
- Drivers available for leading home automation systems
- Indoor use only, 32 to 122°F (0 to 50°C)
- tekmarNet (R) 4 and tekmarNet (R) 2 compatible
- CSA C US approved for US and Canada
Specifications | |
---|---|
Agency Approvals | CSA C US, meets ICES & FCC regulations for EMI / RFI |
Ambient Conditions | Indoor use only, 32 to 122 degrees F (0 to 50 degrees C), RH less than or equal to 92 percent to 104 degrees F (40 degrees C), down to 50 percent above 104 degrees F (40 degrees C), 9842 feet (3000 m) maximum altitude |
Control Type | Microprocessor PID control, this is not a safety (limit) control |
Dimensions | 6-5/8" H x 7-9/16" W x 2-13/16" D (170 x 193 x 72 mm) |
Enclosure Material | Blue PVC plastic |
Enclosure NEMA Rating | NEMA 1 |
Power Supply | 115 V plus / minus 10 percent, 60 Hz, 45 mA |