486
The tekmarNet (R) Gateway allows remote access to a tekmarNet HVAC system. Users can view and change settings for each thermostat, including: temperature, heat/cool/auto, fan operation, relative humidity, schedules, and the away scene. In addition, the boiler system temperatures, firing rate, run times, and pump status can be viewed. All system data can be graphed on a chart or exported as a CSV file. Users are informed of errors and warnings through email or text notifications. The 486 includes three alert inputs that can be used to monitor auxiliary equipment.
Features
- Remotely control up to 96 thermostats, and the hot water heating system
- Includes visualizations with building location map, floor plans and mechanical schematic
- Graph and export up to a year of logged system data
- Supports multiple user accounts
- Text and email error notifications and history log
- Includes three external alert demands for boiler room equipment monitoring
- Mobile app for iOS and Android and compatible with web browsers
- WiFi or Ethernet connection to Internet
| Specifications | |
|---|---|
| Agency Approvals | Class B: ICES & FCC Part 15 |
| Ambient Conditions | Indoor use only, 32 to 122 degrees F (0 to 50 degrees C), RH maximum 90 percent, non-condensing |
| Control Type | Microprocessor-based, this is not a safety (limit) device |
| Dimensions | 6-5/8" H x 7-9/16" W x 2-13/16" D (170 x 193 x 72 mm) |
| Enclosure Material | PVC Plastic |
| Enclosure NEMA Rating | NEMA 1 |
| Markets | Multifamily Homes, Single-Family Homes, Small Commercial Buildings |
| Power Supply | 5 V (dc) regulated, 1 A, Class 2, FCC certified |