700F
This tekmar 2-way zone valve, model 700F, regulates flow into designated heating and cooling zones within a hydronic system. The valves are normally closed and are electro-mechanically actuated, with a connection to an end switch.
Features
- Electro-mechanically actuated
- Normally closed, spring return
- End switch
- Flare fitting
| Specifications | |
|---|---|
| Connection Size | 1/2 IN |
| Connection Type | Flare Joint |
| Dimensions | 4 IN L x 2 5/8 IN W x 4 IN H (101 x 67 x 101 mm) |
| Markets | Commercial Buildings with BAS, Multifamily Homes, Single-Family Homes, Small Commercial Buildings |
| Maximum Operating Pressure | 145 psi (10 bar) |
| Operating Temperature Range | 41 to 140 degrees F (5 to 60 degrees C) |
| Power Consumption | 8 VA |
| Rated Supply Voltage | 24 V (ac) |
| Thread Type | Does Not Apply To Product |
| Valve CV | 4.00 |