742
The Actuating Motor 742 uses a 0-10 or 2-10 V (dc) signal to adjust the position of a mixing valve. It is compatible with tekmar brass mixing valves 710 to 724. It provides 88 in-lbs (10 N-m) of torque over a 90 degree rotation. The rotation direction is selected by a toggle switch.
Features
- Manual override
- Reversible scale plate
- Compatible with Tekmar brass mixing valves 710 to 724
- The rotation direction is selected by a toggle switch
| Specifications | |
|---|---|
| Accessory Type | Valves and Actuators |
| Agency Approvals | None |
| Ambient Conditions | Indoor use only, 32 to 122 degrees F (0 to 50 degrees C), 95 percent RH non-condensing |
| Control Signal | Does Not Apply To Product |
| Control Signal Input | 0-10 V (dc) or 2-10 V (dc), selected by switch setting 100 k ohms maximum input impedance |
| Dimensions | 3 5/8 IN H x 3 1/8 IN W x 3 9/16 IN D (93 x 80 x 90 mm) |
| Enclosure Material | Polycarbonate |
| Enclosure NEMA Rating | NEMA 1 |
| Markets | Commercial Buildings with BAS, Multifamily Homes, Single-Family Homes, Small Commercial Buildings |
| Maximum Torque | Does Not Apply To Product |
| Motor Speed | 140 seconds |
| Position Signal Output | 0-10 or 2-10 V (dc), follows switch setting 3 k ohms minimum load impedance |
| Power Supply | 24 V plus / minus 10 percent (ac/dc) 2.5 VA, Class 2 |
| Rated Torque | 88 in-lbs (10 N-m) |
| Rotation Angle | 90 degree |
| RotationDirection | Clockwise or Counterclockwise |
| Run Time | Not Specified |