M3068
Discontinued - Replaced By: 070
Part of the Control Accessories Series
Ordering Code: M3068
UPC: 779655030686
M3068 Outdoor Sensor
The outdoor sensor M3068 provides accurate measurement of the outdoor air temperature. Many controls and thermostats can connect to the M3068 to measure and display the outdoor temperature.
Features
- 10K thermistor
- UV resistant enclosure
- Mounts directly to a wall or 2 inch x 4 inch electrical box
- Sensor built right into enclosure
| Specifications | |
|---|---|
| Agency Approvals | CSA C US |
| Dimensions | 4-1/2" H x 2-7/8" W x 1-1/2" D (73 x 114 x 38 mm) |
| Enclosure Material | White PVC plastic |
| Enclosure NEMA Rating | NEMA 2 |
| Operating Range | -58 to 140 degrees F (-50 to 60 degrees C) |
| Sensor | NTC thermistor, 10 k ohms at 77 degrees F (25 degrees C plus / minus 0.2 degrees C) Beta = 3892 |