275
Discontinued - Replaced By: 294
Part of the Multi-Staging Controls Series
Ordering Code: 275
UPC: 779655027501
Boiler Control, One tN4, Four Modulating Boiler and DHW, Setpoint
The Boiler Control 275 is designed to stage up to four condensing or non-condensing, modulating or on-off boilers using P.I.D. staging to accurately maintain temperature. Water temperature is controlled by Outdoor Temperature Reset for space heating applications or a fixed setpoint for Domestic Hot Water (DHW) tank heating or industrial process heating applications. The control will also accept an analog 0-10 V (dc) signal from an Energy Management System (EMS) to control the water temperature. Boiler Equal Run Time Rotation, pump exercising and stand-by system pump operation increase boiler plant reliability. The control is tekmarNet® communication compatible allowing for internet connectivity using an optional Gateway 483. Replacement option: 294 Smart Boiler Control, Four tN4, Four Boiler, DHW, Setpoint, Web/Mobile App Notification.
- Outdoor temperature reset, programmable schedules
- warm weather shut down, automatic boiler differential
- tekmarNet (R) 4 compatible, condensing and non-condensing boiler groups
- Control up to 4 modulating or on/off boilers, primary pump sequencing
- DHW pump operation, DHW priority (optional)
- Equal run time rotation, exercising
- Powered system pump output, alerts
- Boiler pump(s) operation (optional), test sequence to ensure proper component operation
- Access levels
Specifications | |
---|---|
Agency Approvals | CSA C US, meets class B: ICES & FCC Part 15 |
Ambient Conditions | Indoor use only, 32 to 122 degrees F (0 to 50 degrees C), RH less than or equal to 90 percent Non-condensing |
Control Type | Microprocessor control, this is not a safety (limit) control |
Demand | 20 to 260 V (ac) 2 VA |
Dimensions | 6 5/8 IN H x 7 9/16 IN W x 2 13/16 IN D (170 x 193 x 72 MM) |
Enclosure Material | Blue PVC plastic |
Enclosure NEMA Rating | NEMA 1 |
Hydronic - HVAC Control Type | Boiler Control |
Modulating Output | 0 - 10 V (dc), Minimum 2500 ohms |
Power Supply | 115 V (ac) plus / minus 10 percent, 60 Hz, 7 VA, 1150 VA max |
Relay | 230 V (ac) 5 A, 1/3 hp |
Sensor | NTC thermistor, 10 k ohms at 77 degrees F (25 degrees C plus / minus 0.2 degrees C) Beta=3892 |
Literature
-
- Applications - 275 (Mar 2009 - Present)
- Brochure - 275 Product Spotlight (Jan 2012 - Present)
- Installation and Operation - 275 (Aug 2017 - Present)
- SB065 - Installing the 275 Modulating Boiler Control with Modulating Boilers (Mar 2011 - Present)
- SB087 - Installing the 275 Modulating Boiler Control with Modulating Boilers (Sep 2015 - Present)
- Specification Sheet - 275 (Jan 2012 - Present)
- Visio and AutoCAD Applications - 275
Archived