150
Discontinued - Replaced By: 170
Part of the Setpoint Controls Series
Ordering Code: 150
UPC: 779655015003
One Stage Setpoint Control
The One Stage Setpoint Control 150 is designed to operate a single component of a heating or cooling system in order to maintain a set temperature. It can be used in applications ranging from heating a swimming pool to maintaining a constant slab temperature in a commercial car wash bay. This control regulates a constant setpoint water temperature for heating or cooling. The 150 is designed to operate a single relay (rated at 240 V, 8 A) to control a single device such as a boiler, pump, or valve.
Features
- Heat or cool setpoint control
- Pulse width modulation control
- Digital display
- Normally open and normally closed relay
| Specifications | |
|---|---|
| Agency Approvals | CSA C US, meets class B: ICES & FCC Part 15 |
| Ambient Conditions | Indoor use only, -20 to 120 degrees F (-30 to 50 degrees C), RH less than or equal to 90 percent Non-condensing |
| Control Type | Microprocessor Control, is Not a Safety/Limit Control |
| Dimensions | 4 3/4 IN H x 2 7/8 IN W x 7/8 IN D (120 x 74 x 22 MM) |
| Enclosure Material | White PVC Plastic |
| Enclosure NEMA Rating | NEMA 1 |
| Hydronic - HVAC Control Type | One Stage Setpoint Control |
| Markets | Multifamily Homes, Single-Family Homes, Small Commercial Buildings |
| Power Supply | 24 V (ac) plus / minus 10 percent, 50/60 Hz, 1.3 VA, 24 V (dc) plus / minus 10 percent, 0.02 A |
| Pump Relay | Does Not Apply To Product |
| Relay | 240 V (ac) 8 A max, 1/4 hp |
| Sensor | NTC Thermistor, 10 k ohms at 77 degrees F (25 degrees C Plus/Minus 0.2 degrees C) Beta=3892 |