161
The tekmarNet (R) 4 Setpoint Control 161 is designed to operate a single piece of heating equipment in order to maintain a setpoint temperature. It can be used in applications ranging from heating a swimming pool to maintaining a constant slab temperature in a commercial car wash bay. This product regulates a constant water temperature for heating using one of 4 preset modes (setpoint on/off, hot tub, DHW tank, floor PWM). It is capable of operating a single relay (rated at 24 V, 2 A) to control a single device such as a boiler, pump, or valve.
Features
- tekmarNet (R) 4 and tekmarNet (R) 2 compatible, on / off differential
- Hot tub operation
- DHW tank operation
- Floor operation
- Pulse width modulation
- Exercising
- Scenes supported
- Temperature sensor input
- WWSD (if connected to tekmarNet (R) network with outdoor sensor)
| Specifications | |
|---|---|
| Agency Approvals | CSA C US, meets Class B: ICES & FCC Part 15 |
| Ambient Conditions | Indoor use only, 32 to 122 degrees F (0 to 50 degrees C), RH less than or equal to 92 percent to 104 degrees F (40 degrees C), and 50 percent above 104 degrees F (40 degrees C), Altitude less than 9840 ft. (3000 m), Pollution Degree 2 |
| Control Type | Microprocessor Control, is Not a Safety/Limit Control |
| Dimensions | 2 7/8 IN H x 2 7/8 IN W x 13/16 IN D (73 x 73 x 21 MM) |
| Enclosure Material | White PVC Plastic |
| Enclosure NEMA Rating | NEMA 1 |
| Hydronic - HVAC Control Type | tekmarNet4 Setpoint Control |
| Markets | Single-Family Homes |
| Power Supply | 24 V (ac) plus / minus 10 percent, 50/60 Hz, 1.7 VA, NEC / CEC Class 2 |
| Relay | 24 V (ac) 2 A |
| Sensor | NTC Thermistor, 10 k ohms at 77 degrees F (25 degrees C Plus/Minus 0.2 degrees C) Beta=3892 |