153
The Mixing Setpoint Control 153 is designed to operate a mixing device to maintain a setpoint water temperature. It can be used in applications ranging from boiler protection of cast iron boilers to maintaining setpoint in a heat pump system. This product is capable of operating a floating action motor for a mixing valve or damper through dry contact open and close relays.
- Floating action mixing
- Boiler return protection
- Digital display
- Ten year memory backup
Specifications | |
---|---|
Agency Approvals | CSA C US, meets class B: ICES & FCC Part 15 |
Ambient Conditions | Indoor use only, -20 to 120 degrees F (-30 to 50 degrees C), RH less than or equal to 90 percent Non-condensing |
Control Type | Microprocessor control, this is not a safety (limit) control |
Dimensions | 4 3/4 IN H x 2 7/8 IN W x 7/8 IN D (120 x 74 x 22 MM) |
Enclosure Material | White PVC plastic |
Enclosure NEMA Rating | NEMA 1 |
Hydronic - HVAC Control Type | Mixing Setpoint Control |
Power Supply | 24 V (ac) plus / minus 10 percent, 50/60 Hz, 3 VA, 24 V (dc) plus / minus 10 percent, 0.03 A |
Relay | 240 V (ac) 10 A max, 1/3 hp |
Sensor | NTC thermistor, 10 k ohms at 77 degrees F (25 degrees C plus / minus 0.2 degrees C) Beta=3892 |