093
The snow/ice sensor kit 093 includes the snow/ice sensor 090 and the snow/ice sensor socket 091 for a complete, ready-to-install solution. The 090 sensor is an in-ground sensor designed for use with tekmar snow melting controls to detect snow or ice on driveways, walkways, and other slab surfaces. It includes 65 feet (20 m) of cable, eliminating the need for in-field splicing, and provides both snow/ice detection and slab temperature feedback to optimize system performance. The 091 socket offers a durable silicon brass mounting solution for the snow/ice sensor 090, intended for direct installation into concrete during the pour, allowing for easy sensor placement once the slab has been cured.
Features
- Automatic snow/ice detection with integrated slab temperature sensing
- 65 FT (20 m) cable included, no in-field splicing required
- Durable design for long-term use in driveways and walkways
- Silicon brass mounting socket with plate for secure installation
- Socket designed for embedment directly into concrete slabs during pour
| Specifications | |
|---|---|
| Agency Approvals | CSA C US with tekmar snow melting controls |
| Dimensions | Sensor 090 1-3/4" H x 3-7/16" OD (45 mm H x 87 mm OD), Socket 091 3-13/16" H x 3-1/2" OD (97 mm H x 89 OD mm) |
| Load Rating | 15,000 lb (66,723 N) distributed load, non-impact, installed in concrete according to the manual |
| Markets | Commercial Buildings with BAS, Multifamily Homes, Single-Family Homes, Small Commercial Buildings |
| Operating Range | -30 to 170 degrees F (-34 to 77 degrees C) |
| Sensor Material | Silicon brass, 65 FT (20 m) 5 conductor stranded wire with polyethylene jacket |