095
The Snow Sensor 095 is an aerial mounted sensor that detects falling snow and allows a tekmar snow melting control to automatically start the snow melting equipment. System stop is provided by the control's timer or by manual disable. This snow sensor mounts to a nominal 1/2 inch (16 mm) metal or PVC conduit or pole. The sensor is well suited to adding automatic start to an existing snow melt system.
Features
- Automatic snow sensing
- UV resistant
- Mounts to 1/2 inch metal or PVC conduit
- Easy to install
| Specifications | |
|---|---|
| Accessory Type | Sensors |
| Dimensions | 1-15/16" H x 3-5/32" OD (50 mm H x 80 OD mm) |
| Enclosure Material | White PVC plastic, UV stable |
| Enclosure NEMA Rating | NEMA 1 |
| Markets | Commercial Buildings with BAS, Multifamily Homes, Single-Family Homes, Small Commercial Buildings |
| Operating Range | -40 to 122 degrees F (-40 to 50 degrees C) |