096
The Leveling Shim Kit 096 supports the installation of the Snow/Ice Sensor 090 to sit flush with a slab surface which prevents standing water on top of the sensor surface. When the 096 leveling shims are placed within the Sensor Socket 091, the shims allow a height adjustment up to 1/2 inch to eliminate recession between the sensor 090 and slab surfaces.
Features
- Includes 3 shims: (2) 1/8 inch shims and (1) 1/4 inch shim
- 1/8, 1/4, 3/8, and 1/2 Inch height adjustments
- Constructed with brass
- (4) sets of stainless steel screws; 16 screws
| Specifications | |
|---|---|
| Accessory Type | Miscellaneous |
| Markets | Commercial Buildings with BAS, Multifamily Homes, Single-Family Homes, Small Commercial Buildings |