097
The Spare Socket Cover Plate 097 is designed to be installed with the Sensor Socket 091 to provide a spare snow/ice sensor location. This provides an alternative location in cases where trees or vegetation impact the performance of the original location. The spare socket cover can also be used to permanently mark that a snow melt system is installed in the slab.
Features
- Designed for long life in driveway and walkway installations
- Constructed with brass
- tekmar logo
- Snow melting controls logo
| Specifications | |
|---|---|
| Accessory Type | Miscellaneous |
| Dimensions | 3.354" OD x 0.325" H |