510
Discontinued - Replaced By: 521
Part of the Thermostats Series
Ordering Code: 510
UPC: 779655051001
510 Programmable Thermostat
The programmable thermostat 510 is a microprocessor based control designed to operate mechanical equipment to deliver heat to a single zone within a hydronic heating system. It can be used with any terminal unit type, including radiant floor, baseboard, and fan coils. this product maintains very accurate and even air temperature with pulse width modulation and auto heating cycling. It is capable of controlling a zone valve or zone pump directly or through a tekmarNet(R) 4 wiring center or zone manager to maintain air temperature and 2 auxiliary temperatures. These temperatures could be floor or remote air. an optional adaptor plate 007 is available which allows the thermostat to be installed onto a single gang electrical box.
Features
- Auto heating cycle
- Pulse width modulation
- Programmable setback schedule
- Freeze protection
| Specifications | |
|---|---|
| Agency Approvals | CSA C US, meets class B: ICES & FCC Part 15 |
| Ambient Conditions | Indoor use only, 32 to 122 degrees F (0 to 50 degrees C), RH less than or equal to 90 percent non-condensing |
| Control Type | Microprocessor control, is not a safety/limit control |
| Dimensions | 2-7/8" H x 2-7/8" W x 13/16" D (73 x 73 x 21 mm) |
| Enclosure Material | White PVC Plastic |
| Enclosure NEMA Rating | NEMA 1 |
| Power Supply | 24 V (ac) plus / minus 10 percent, 60 Hz, 3 VA |
| Relay | 24 V (ac) 2 A max, Class 2 |
| Sensor | NTC thermistor, 10 k ohms at 77 degrees F (25 degrees C plus / minus 0.2 degrees C) Beta = 3892 |