527
Discontinued - Replaced By: 532
Part of the Thermostats Series
Ordering Code: 527
UPC: 779655052701
527 tekmarNet 2 Thermostat
The tekmarNet(R) 2 thermostat 527 is designed to operate mechanical equipment to deliver heat to a single zone within a hydronic heating system. It can be used with any terminal unit type, including radiant floor, baseboard, and fan coils. It is capable of controlling a zone valve or zone pump through a tekmarNet(R) 2 house control, wiring center, or zone manager. An optional adaptor plate 007 is available which allows the thermostat to be installed onto a single gang electrical box. Has replacement options 532 or 552. The best replacement model will vary with application. Contact tekmar customer service for assistance.
Features
- Zone synchronization, zone post purge
- Intelligent Setback (With tekmar 033 timer), one touch overrides (with optional user switch)
- Auto heating cycle, tN2 communication compatible
- Room temperature limiting, requires 2 wires
| Specifications | |
|---|---|
| Agency Approvals | CSA C US, ICES & FCC Part 15 |
| Ambient Conditions | Indoor use only, 32 to 122 degrees F (0 to 50 degrees C), RH less than or equal to 80 percent to 88 degrees F (31 degrees C), down to 50 percent above 104 degrees F (40 degrees C), Altitude less than 6560 ft. (2000 m), Installation Category II, Pollution Degree |
| Control Type | Microprocessor control, is not a safety/limit control |
| Dimensions | 2-7/8" H x 2-7/8" W x 13/16" D (73 x 73 x 21 mm) |
| Enclosure Material | White PVC Plastic |
| Enclosure NEMA Rating | NEMA 1 |
| Power Supply | Provided by tekmarNet (R) Control, 1.3 VA |