553
The tekmarNet (R) Thermostat 553 is a communicating touchscreen thermostat designed to operate two heating stages, one cooling stage, a fan and relative humidity. The heating stages can be hydronic, forced air or a single stage heat pump. The cooling stage is either an air conditioner or heat pump. There are two auxiliary sensor inputs available to measure room, floor, outdoor, coil or duct temperature. The optional floor sensor allows precise heating of radiant floors by controlling the floor temperature and maintaining the desired room air temperature. Relative humidity level can be measured and controlled using the built-in humidity sensor. The large touchscreen allows you to easily adjust 7-day programmable schedules and room temperature to optimize comfort and energy savings. The 553 can connect to tekmarNet (R) controls using two or four wires or it can operate as a stand-alone device.
Features
- Warm weather shut down, zone synchronization
- Zone post purge, programmable schedule
- Temporary hold, away scene key
- Auto heating cycle, tekmarNet (R) communication compatible
- Touchscreen technology, 2 auxiliary sensor inputs
- Radiant floor heating and cooling, outdoor and floor temperature display
- Air group master or member, network schedule master or member
- Optimum start, scenes
- Daylight savings time, backlight
| Specifications | |
|---|---|
| Agency Approvals | Meets Class B: ICES & FCC Part 15 |
| Ambient Conditions | Indoor use only, 32 to 122 degrees F (0 to 50 degrees C), RH less than or equal to 90 percent non-condensing |
| Control Type | Microprocessor control, is not a safety/limit control |
| Dimensions | 5" H x 3-1/4" W x 15/16" D (127 x 82 x 23 mm) |
| Enclosure Material | White ABS and PC Plastic |
| Enclosure NEMA Rating | NEMA 1 |
| Environmental Notice | Compatible with chlorinated swimming pool environments. Do not use in presence of ammonia such as animal barns, methanol, ethanol, or acetone |
| Markets | Single-Family Homes |
| Power Supply | 24 V plus / minus 10 percent, 60 Hz, 1.8 VA standby, NEC / CEC Class 2 |
| Relay | 24 V (ac 2 A |