560
Discontinued - Replaced By: 561
Part of the Thermostats Series
Ordering Code: 560
UPC: 779655056006
Thermostat 560, One Stage Heat
The thermostat 560 provides precise temperature control of a one-stage heating system. A 7-day, 4-event programmable schedule is available and the early start feature automatically learns to heat up the room by the scheduled time. An Away mode is quickly and easily accessed to provide energy savings when the space is unoccupied. The thermostat supports radiant floor heating and optional floor sensors can be installed to enhance comfort and protect floor coverings.
Features
- Outdoor temperature
- 7 day programmable schedule
- Away energy savings mode, early start
- Energy monitoring
- English/French/Spanish languages
- 3.5 inch color touchscreen
- Selectable background colors
| Specifications | |
|---|---|
| Agency Approvals | Meets Class B: ICES & FCC Part 15 |
| Ambient Conditions | Indoor use only, 32 to 122 degrees F (0 to 50 degrees C), RH less than or equal to 90 percent non-condensing |
| Control Type | Microprocessor control, is not a safety/limit control |
| Dimensions | 4-5/8" H x 3" W x 15/16" D (118 x 76 x 24 mm) |
| Enclosure Material | White PVC Plastic |
| Enclosure NEMA Rating | NEMA 1 |
| Power Supply | 15 to 30 V (ac/dc), 2 VA, Class 2 |
| Relay | 30 V (ac/dc), 2 A, Class 2 circuits |
| Sensor | NTC thermistor, 10 k ohms at 77 degrees F (25 degrees C plus / minus 0.2 degrees C) Beta = 3892 |