564B
Discontinued - Replaced By: 564
Part of the Thermostats Series
Ordering Code: 564B
UPC: 779655056419
Black Invita WiFi Thermostat
This black finish Invita(R) Wi-Fi thermostat makes upgrading easy by using the existing 2 wires from any living space to connect to an HVAC interface module in the mechanical room. It works with most types of heating and cooling systems including conventional, heat pump and dual fuel while offering fan, relative humidity and ventilation control. The Watts(R) Home app provides secure Wi-Fi adjustment, remote temperature control and can send email notifications when there are problems with the HVAC system. The Invita WiFi offers a choice of five display screen color themes.
Features
- Weather, outdoor temperature
- Programmable schedule with early start, energy monitoring
- Water leak notification when connected to Watts FloodSafe Water Detector Shutoff
- Ventilation
- Slim profile with multiple display color options
- Relative humidity control
- Mobile and web app, warning email notifications
| Specifications | |
|---|---|
| Agency Approvals | Meets Class B: ICES-003 & FCC Part 15B |
| Ambient Conditions | Display: Indoor use only, -4 to 122 degrees F (-20 to 50 degrees C), RH less than or equal to 90 percent non-condensing, HVAC Interface Module: -40 to 122 degrees F (-40 to 50 degrees C), RH less than or equal to 90 percent non-condensing |
| Dimensions | Display: 4-1/2" H x 2-3/4" W x 9/16" D (114 x 70 x 14 mm), HVAC Interface Module: 7-7/16" H x 4-7/16" W x 1-1/4" D (112 x 56 x 31 mm) |
| Display | 3 1/2 IN Color Touchscreen |
| Enclosure Material | Black PVC and Blue PVC Plastic |
| Enclosure NEMA Rating | NEMA 1 |
| Environmental Notice | Do not use in presence of ammonia such as animal barns |
| Power Supply | 21 to 30 V (ac), 6 VA, Class 2 |
| Relay | 30 V (ac), 2 A, Class 2 circuits |