565
Discontinued - Replaced By: 564
Part of the Thermostats Series
Ordering Code: 565
UPC: 779655056501
Thermostat 565, White Finish
This thermostat 565 makes upgrading easy by using the existing 2 wires from any living space to connect to an HVAC interface module in the mechanical room. It works with most types of heating and cooling systems including conventional, heat pump and dual fuel while offering fan, relative humidity and ventilation control.
Features
- Outdoor temperature
- Programmable schedule with early start, energy monitoring
- Relative humidity control
- Water leak notification when connected to Watts FloodSafe Water Detector Shutoff
- Ventilation
- Relative humidity
- Away energy saving mode
- Slim profile with multiple display color options
- Wall trim plate included
| Specifications | |
|---|---|
| Agency Approvals | Meets Class B: ICES-003 & FCC Part 15B |
| Ambient Conditions | Display: Indoor use only, -4 to 122 degrees F (-20 to 50 degrees C), RH less than or equal to 90 percent non-condensing, HVAC Interface Module: -40 to 122 degrees F (-40 to 50 degrees C), RH less than or equal to 90 percent non-condensing |
| Dimensions | Display: 4-1/2" H x 2-3/4" W x 9/16" D (114 x 70 x 14 mm), HVAC Interface Module: 7-7/16" H x 4-7/16" W x 1-1/4" D (112 x 56 x 31 mm) |
| Display | 3 1/2 IN Color Touchscreen |
| Enclosure Material | White PVC and Blue PVC Plastic |
| Enclosure NEMA Rating | NEMA 1 |
| Environmental Notice | Do not use in presence of ammonia such as animal barns |
| Power Supply | 15 to 30 V (ac/dc), 2 VA, Class 2 |
| Relay | 30 V (ac), 2 A, Class 2 circuits |