326
The tekmarNet (R) 4 Zone Expansion Module 326 is designed to provide expansion for a zoning solution for heating systems. It can be used in applications ranging from baseboard zones, to radiant heating manifolds. This product expands the number of zones provided with a Zone Manager by up to 3 more zone pumps. It is capable of providing power for up to 3 tekmarNet (R) 4 or stand alone thermostats and energizing their respective 115 V (ac) zones, as well as providing a powered Zone Group Pump (powered end switch) contact to enable an external device such as a manifold pump.
Features
- tekmarNet (R) 4 compatible
- Three 115 V powered zone pump outputs
- One 115 V powered zone group pump output
- Simple wiring
- CSA C US Certified for use in USA and Canada
Specifications | |
---|---|
Agency Approvals | CSA C US, meets Class B: ICES & FCC Part 15 |
Ambient Conditions | Indoor use only, 32 to 122 degrees F (0 to 50 degrees C), RH less than or equal to 80 percent to 88 degrees F (31 degrees C), down to 50 percent above 104 degrees F (40 degrees C), Altitude less than 6560 ft. (2000 m), Installation Category II, Pollution Degree |
Control Load | Combined relay load 10 A max |
Control Type | Microprocessor control, is not a safety/limit control |
Dimensions | 3-5/8" H x 5-3/8" W x 9/16" D (92 x 137 x 14 mm) |
Markets | Single-Family Homes |
Power Supply | Provided by interconnected tekmarNet Zone Manager |