335
The tekmarNet (R) 4 Zone Manager 335 is designed to provide a zoning solution for heating systems. It can be used in applications ranging from baseboard zones, to radiant heating manifolds. This product can operate up to 6 zone valves. It is capable of providing power for up to 6 tekmarNet (R) 4 or stand alone thermostats and energizing their respective 24 V (ac) zones, as well as providing a powered Zone Group Pump (powered end switch) contact to enable an external device such as a manifold pump.
Features
- tekmarNet (R) 4 compatible
- Internal 50 VA transformer
- Six powered 24 V zone valve outputs
- Powered 115 V zone group pump output
- Simple wiring
- Time delay for thermal motor zone valves
- Provides power to tekmarNet (R) 4 reset module
- CSA C US certified for use in USA and Canada
Specifications | |
---|---|
Agency Approvals | CSA C US, meets Class B: ICES & FCC Part 15 |
Ambient Conditions | Indoor use only, 32 to 122 degrees F (0 to 50 degrees C), RH less than or equal to 80 percent to 88 degrees F (31 degrees C), down to 50 percent above 104 degrees F (40 degrees C), Altitude less than 6560 ft. (2000 m), Installation Category II, Pollution Degree |
Control Load | Combined load on input power 11.5 A max |
Control Type | Microprocessor control, is not a safety/limit control |
Dimensions | 8-1/16" H x 11-1/8" W x 2-15/16" D (204 x 282 x 74 mm) |
Enclosure Material | Blue PC and ABS Plastic, Metal Conduit Connection Walls |
Enclosure NEMA Rating | NEMA 1 |
Markets | Single-Family Homes |
Power Supply | 115 V (ac) plus / minus 10 percent, 60 Hz, 12 A |
Transformer Power Available | 24 V (ac) 50 VA, fuse T2.5 A 250 V |