345
Discontinued - Replaced By: 346
Part of the Boiler and Mixing Controls Series
Ordering Code: 345
UPC: 779655034509
345 Power Manager
The power manager 345 is designed to provide power and mounting for a tekmarNet (R) 4 reset module. It can be used in applications that use wiring centers, or other zoning devices that require a single thermostat. This product provides a mounting enclosure, power for a tekmarNet(R) 4 reset module, and connects to one tekmarNet (R) 4 thermostat to control one zone pump.
Features
- tekmarNet (R) 4 compatible
- Internal 56 VA transformer
- Powered 115 V auxiliary pump output
- CSA C US Certified for use in USA and Canada
| Specifications | |
|---|---|
| Agency Approvals | CSA C US, meets Class B: ICES & FCC Part 15 |
| Ambient Conditions | Indoor use only, 32 to 122 degrees F (0 to 50 degrees C), RH less than or equal to 80 percent to 88 degrees F (31 degrees C), down to 50 percent above 104 degrees F (40 degrees C), Altitude less than 6560 ft. (2000 m), Installation Category II, Pollution Degree |
| Auxiliary Pump Inputs | 24 V (ac) less than 0.5 VA |
| Auxiliary Pump Relay | 115 V (ac) 5 A |
| Combined Load | 11.5 A max |
| Control Type | Microprocessor control, this is not a safety (limit) control |
| Dimensions | 8-1/16" H x 11-1/8" W x 2-15/16" D (204 x 282 x 74 mm) |
| Enclosure Material | Blue PC+ABS plastic with metal top and bottom conduit connection walls |
| Enclosure NEMA Rating | NEMA 1 |
| Power Supply | 115 V (ac) plus / minus 10 percent, 60 Hz, 12 A |
| Transformer Power Available | 24 V (ac) 56 VA, fuse T2.5 A 250 V |