483
Discontinued - Replaced By: 486
Part of the Control Accessories Series
Ordering Code: 483
UPC: 779655048308
483 tN4 Gateway
The tekmarNet(R) 4 Gateway 483 allows remote access to tekmarNet(R) compatible controls through a computer web browser such as Internet Explorer(R), Firefox(R), Safari(R), or mobile device browsers. Access can be either direct, through a local area network, or through the internet. This product allows temperature adjustment of thermostats and setpoint controls, monitoring of system temperatures and run-times, adjustment of setback schedules and overrides as well as the graphing of trends of any of these parameters. Replacement option is 486 but must confirm compatibility of system controls prior to upgrade. Contact tekmar customer service for assistance.
Features
- Monitor and adjust temperatures from anywhere there is an internet connection, adjust schedules
- Adjust and activate scenes
- Activate setpoint controls
- Low and high level alert contacts
| Specifications | |
|---|---|
| Agency Approvals | CSA C US, meets Class B: ICES & FCC Part 15 |
| Ambient Conditions | Indoor use only, 32 to 122 degrees F (0 to 50 degrees C), RH less than or equal to 92 percent to 104 degrees F (40 degrees C), down to 50 percent above 104 degrees F (40 degrees C), 9842 feet (3000 m) maximum altitude |
| Control Type | Microprocessor control, is not a safety/limit control |
| Demand | 20 to 125 V (ac) 2 VA |
| Dimensions | 6-5/8" H x 7-9/16" W x 2-13/16" D (170 x 193 x 72 mm) |
| Enclosure Material | Blue PVC Plastic |
| Enclosure NEMA Rating | NEMA 1 |
| Power Supply | 115 V (ac), 60 Hz, 45 mA |
| Relay | 115 V (ac), 5 A 1/3 hp, pilot duty 240 VA |