485
Discontinued - Replaced By: 486
Part of the Control Accessories Series
Ordering Code: 485
UPC: 779655048506
tekmarNet Internet Gateway, WiFi, Ethernet
The tekmarNet(R) internet gateway 485 allows remote access to tekmarNet (R) compatible controls through a web browser, either over the Internet or through a local area network. Users can view and change settings for each thermostat, including: temperature, heat/cool/auto, fan operation, relative humidity, schedules, and the away scene. In addition, the boiler system temperatures, firing rate, run times, and pump status can be viewed. All system data can be graphed on a chart or be exported to a data file. It can send daily or weekly status reports, as well as error and warning notifications, through e-mail. It includes three alert inputs that can be used to monitor auxiliary equipment. This gateway is compatible with tekmarNet (R) products manufactured during and after December 2014. Replacement option is 486 but must confirm compatibility of system controls prior to upgrade. Contact tekmar customer service for assistance.
Features
- Wi-Fi or Ethernet connection to Internet, built-in web server
- Compatible with computer and mobile phone web browsers, View and adjust thermostat settings
- Monitor hot water system
- Supports multiple user accounts
- Graph and export system data
- Email notification of status and errors
- Error and warning history log
- Three alert inputs for equipment monitoring
- Software updates
| Specifications | |
|---|---|
| Accessory Type | Does Not Apply To Product |
| Agency Approvals | Class B: ICES & FCC Part 15 |
| Ambient Conditions | Indoor use only, 32 to 122 degrees F (0 to 50 degrees C), RH maximum 90 percent, non-condensing |
| Control Type | Microprocessor-based, this is not a safety (limit) device |
| Dimensions | 6-5/8" H x 7-9/16" W x 2-13/16" D (170 x 193 x 72 mm) |
| Enclosure Material | PVC Plastic |
| Enclosure NEMA Rating | NEMA 1 |
| Power Supply | 5 V (dc) regulated, 1 A, Class 2, FCC certified |