BACnet Snow/Ice Sensor Interface 681

Easy BAS Integration for Snow Melting Systems

Integrating snow and ice detecting sensors with a Building Automation System (BAS) can be a hassle. And not having an easy way to achieve fully automated snow melting can be even more frustrating!

The BACnet Snow/Ice Sensor Interface 681 gives you a seamless way to integrate sensors with a BAS. Fine tune snow or ice detection, and then communicate with a BAS through BACnet MS/TP to automatically turn snow melting systems on or off.

The interface is BTL-certified and works with electric or hydronic snow melting systems. Set temperature parameters for a more efficient operation and enjoy an easier way to automatically melt snow at your commercial facility.

See Product Details

Save Time, Labor, and Energy!

Icon

Easy BAS integration
(without voiding warranties)

LP-681_Icon2

Automated system means no more manually turning things off and on

LP-681-Icon3

Works with existing snow melting systems - hydronic or electric!

LP-681-Icon4

Set temperature parameters to maximize system efficiencies

Contact a Rep

Easily Integrate Snow/Ice Detection to Your BAS


Ask for tekmar 681
Get the resources you need to install it with confidence
Enjoy seamless integration with your BAS and fully automate snow melting at your commercial facility

Contact a Rep

Need support setting up your 681?

Contact a Rep

Product Information

Product Image - BACnet Snow/Ice Sensor Interface 681

681

BACnet Snow/Ice Sensor Interface
Learn More
Product Image - 070

070

Outdoor Sensor
Learn More
Product Image - 072

072

Slab Sensor, 20 FT (6 m) wire
Learn More
Product Image - 073

073

Slab Sensor, 40 FT (12 m) wire
Learn More
Product Image - 087

087

Wireless Outdoor Sensor
Learn More
Product Image - Snow/Ice Sensor 090

090

Snow/Ice Sensor, In-slab, 65 FT (20 m) Wire
Learn More
Product Image - Sensor Socket 091

091

Snow/Ice Sensor Socket
Learn More
Product Image - 094

094

Snow/Ice Sensor, In-slab, 208 FT (63 m) Wire
Learn More
095 Image front facing

095

Aerial Mounted Snow Sensor
Learn More

Contact a Rep

Interested in learning more about the tekmar BACnet Snow/Ice Sensor Interface 681? Fill out the form below and a Representative will reach out to you shortly.

 

By clicking submit, you agree to our Terms of Use and Privacy Policy.