Skip to Main Content
Logo

GI-K Watts

Large Capacity Grease Interceptor

Series GI-K recessed or floor mounted epoxy coated steel grease interceptor with gasketed epoxy coated steel skid-proof cover secured with hex head center bolt(s), double wall deep seal trap, integral stainless steel flow control plate, and no hub (standard) connections.

Features

  • No hub (standard) outlet for easy installation
  • Gasketed epoxy coated steel skid-proof cover is secured with hex head center bolt(s) for long life
  • Epoxy coated steel for trouble-free operation and cleaning
  • Double-wall deep seal trap design and integral stainless steel flow control plate improve reliability

Select a Model

Select options below to identify the UPC, Order Code, and Repair Kit for a specific GI-K

Approval Information

For the latest product certification information and documentation, please visit our certification partner websites: