Ames Fire & Waterworks

FP-system
ames-logo-tagline
Fire-Tamper_hero2

Excellence Matters - Specify It

Our compact, lightweight solutions are designed to meet the needs of fire protection and waterworks systems and are engineered to keep things flowing so you can focus on protecting what matters most. Let’s build something great from the ground up.

The Ames Fire & Waterworks Advantage:

  • High quality and unmatched performance
  • Industry-proven reliability
  • Easy serviceability
  • Lowered installation costs
  • Resilient stainless steel

SpecHUB

Build Your Spec in Under 5 Minutes

Learn More

Product Categories

D-6020
D-6030-CFM_GPM
D-6040
D-6050-CFM_GPM
Product Image - 910GF
Product Image - LFAFBV-FP
TR,IBR Product Image
Product Image - 7001 Strainer
Product Image - Air Gaps
AMES_custom_products
Product Image - RK-2000SS/3000SS
Deringer_Ames_pge

Lighten Up with Ames Deringer™

Boasting the shortest lay length and lightest weight for cost-effective installation and shipping, Ames Deringer™ provides superior corrosion resistance and minimal head loss to ensure maximum possible water pressure after the backflow preventer.

Learn More
maxim_shadow

Maxim

Specifically designed for high-flow fire systems, our Maxim series backflow preventers utilize groove connections for easy installation and pipe alignment.

Learn More
Zoomed in image of Ames Fire

Ames Cross-Reference

Use our online product cross-reference to match model numbers with other manufacturers model numbers.

Learn More
selexit-large

Try Selexit™

Our new online configurator tool helps accurately size and configure our mixing valve systems and more.

Learn More

Access BIM Drawings