Skip to Main Content
Logo

Specification Drainage

Trench Drain Installation

Featured Drainage Solutions

ISCA-101-LR

Compression Seal Closet Carriers

Eliminate behind-the-wall leaks and reduce installation time
TCA-411-D.jpg

Track Lavatory Carriers

A tremendous labor saver - adjust arms and brackets after the uprights are bolted to the floor
Dead-Level-D

Dead Level Trench Drains

Pre-sloped Dead Level® installs and performs like no other trench drain system
FD-190-PR Front View

Pronto Adjustable Floor Drains with Integrated Level

Trust Pronto™ for maximum efficiency and accuracy during installation
Product Image for ES-WD-RD-300-AC-USA

Compression Seal Roof Drain Extensions

Positive mechanical seal provides an alternative to traditional threaded extensions and O-rings
GRD-640

Green Roof Drains

Flexible designs to accommodate standard and custom green roof specifications
RD-300-F.jpg

Deck Flange Roof Drain Extensions

Heavy gauge plate with dual functionality reduces labor on all metal deck installations
RD-700 Product Image

Combination Roof Drains

Unique footprint reduces deck penetrations, saving installation labor while increasing R-values
FD-900.jpg

Parking Deck Drains

Specifically engineered for pre-cast or poured-in-place above ground parking structures

Drains Reference

Manual Icon

Spec Sheet Icon

Catalog Icon

Video Icon