Pressure Reducing Valves are designed to reduce incoming water or steam pressure to a safer constant predetermined downstream level. Depending on the type of valve, the downstream pressure is established by a pressure adjustment setting on the valve or by an external sensor. Pressure Reducing Valves are utilized in residential, commercial, institutional, and industrial applications.