Fighting Water Scarcity with Innovation

Experts project that the world will face a 40% global water decit by 2030. While water supply is increasingly threatened, freshwater use has increased over 600% since 1960, and continues to grow (Source: UN World Water Development Report, World Resources Institute).

The world depends on reliable access to clean water, and through our products, we work to conserve this precious resource. Every day, Watts solutions help customers prevent unnecessary water loss in residential, commercial, industrial, and municipal water systems.

of Watts gross product revenue*

Water Conservation Product Solutions


Water Pressure Reducing Valves

Saves up to 30% on water consumption per year.
View PRV's

Anti-Scale Systems

Saves water and electricity by eliminating regeneration cycles.
View Anti-Scale Systems

Rainwater Harvesting Systems

Conserves water, saves natural resources, and helps meet sustainability objectives.
View RainCycle

HygenicPro Stainless Steel Drains

HygienicPro drains require up to 95% less water than standard drains for cleaning.
Our Energy Efficiency Products

Examples of Our Products at Work

Detecting Leaks Where They Can Do The Most Damage

Watts leak-detection systems minimize potable-water loss and mitigate costly water damage and insurance claims. Our systems are used in residential, commercial, and industrial applications to detect leaks within a plumbing system. They use wireless leak sensors, shutoff valves, and apps for remote monitoring around the clock. Our Trident® wireless leak-detection system is the only platform to receive FM approval.


The Detection Group

The Detection Group provides real-time alerts to managers of commercial property.
View The Detection Group

Leak Defense

Sentinel Hydrosolutions Leak-Defense Systems® alert and stop leaks throughout a residence.
View Leak Defense

Intelliflow

IntelliFlow alerts homeowners of washing-machine leaks and stops them at the source.
View Intelliflow

Water Conservation in our Community

Children wearing green ponchos in the rain standing in front of Watts water tower holding cups of water and smiling.

Providing Access to Clean, Safe Water Globally

Planet Water Foundation is a non-profit organization focused on bringing clean water to the world's most impoverished communities through the installation of community-based water filtration systems and the deployment of hygiene education programs.

Since 2016, Watts has worked with Planet Water Foundation to provide clean water to approximately 60,000 people in Cambodia, China, Colombia, India, Indonesia, Mexico, Philippines, Thailand and Puerto Rico.

Learn More About Planet Water

*Products may fit into multiple categories