LFF116-32
Pressure Sustaining with Solenoid (On-Off) and Hydraulic Check
Series LFF116-32, LFF1116-32 Pressure Sustaining and Solenoid (On-Off) Control Valve with Hydraulic Check Feature is designed to permit flow when upstream pressure is above the adjustable setpoint of the control pilot, and throttle toward closed when upstream pressure falls below the adjustable setpoint. It is controlled by a normally closed control pilot designed to: 1) Open (allowing fluid out of the main valve cover chamber) when upstream pressure is above the adjustable setpoint, and, 2) Close (allowing fluid to fill the main valve cover chamber) when upstream pressure is below the adjustable setpoint. An increase in upstream pressure causes the valve to modulate toward an open position. A decrease in upstream pressure causes the valve to modulate toward a closed position.
Features
- Permits flow when upstream pressure is above the adjustable setpoint of the control pilot
- Valve acts as an Solenoid On-Off Control Valve as commanded by the solenoid pilot
- Check feature prevents flow reversal
- Body and cover are constructed of strong and durable ductile iron (ASTM A536)
Literature
-
- Price List - Watts ACV Controls and Accessories
- Schematic - LFF116-32
- Specification Sheet - ACV Ball Valves
- Specification Sheet - ACV Ball Valves (Spanish)
- Specification Sheet - F100 / F1100 Full Port Ductile Iron Single Chamber Basic Valve
- Specification Sheet - F100 / F1100 Full Port Ductile Iron Single Chamber Basic Valve (Spanish)
- Specification Sheet - LF60 Flo-Clean Strainer
- Specification Sheet - LF60 Flo-Clean Strainer (Spanish)
- Specification Sheet - LFFC Flow Control
- Specification Sheet - LFFC Flow Control (Spanish)
- Specification Sheet - LFPV20C Pressure Relief, Sustaining or Backpressure Pilot
- Specification Sheet - S2W 2-way solenoids
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific LFF116-32
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:
ASSE | CSA | FM Approvals | NSF |
UL | ULC | USC | WQA |