Skip to Main Content
Logo

LFM113-32

Solenoid (On-Off) Control Valve with Hydraulic Check for 6 & larger

Series LFM113-32, LFM1113-32 Solenoid Control Valve with High Capacity Pilot System and Hydraulic Check Feature is designed to open fully or close drip-tight as commanded by a 3-Way Solenoid Pilot, and close drip-tight when downstream pressure becomes greater than upstream pressure. The solenoid may be activated by a pressure switch, level probe, or any other electrical on-off device. The valve also has provisions for manual operation in the event of power outage. Engaging the Solenoid Manual operator simulates power to the solenoid, manually controlling the main valve. Disengaging the Solenoid Manual operator returns the valve to electrical on-off service.

Features

  • Controlled by a 3-way Solenoid Pilot
  • Has provisions for manual operation in the event of a power outage
  • Closes when downstream pressure becomes greater than upstream pressure.
  • For 6″ and larger

Select a Model

Select options below to identify the UPC, Order Code, and Repair Kit for a specific LFM113-32

Approval Information

For approval information, please refer to the products specification sheet. For any other information on product certification and documentation information, please visit our certification partner websites: