Skip to Main Content
Logo

7C

Discontinued - Replaced By: LF7

Dual Check Valves

Series 7C Dual Check Valves prevent the reverse flow of polluted water from entering into the drinking water supply at the service entrance or at individual outlets. It consists of a chrome-plated brass body construction, with two independently operating check valves and stainless steel springs. Series 7C is designed for non-health hazard residential water system containment, continuous pressure applications, such as wash-down sinks with a hose-type device. Check with local inspection authorities for installation requirements. Minimum Working Pressure: 10psi (69 kPa) Maximum Working Pressure: 150psi (10 bar), Maximum recommended flow: 15 gpm (57 lpm).

Select a Model

Select options below to identify the UPC, Order Code, and Repair Kit for a specific 7C

Approval Information

For approval information, please refer to the products specification sheet. For any other information on product certification and documentation information, please visit our certification partner websites: