Skip to Main Content
Logo

LFWCV Watts

Lead Free* Brass Swing Check Valves

Series LFWCV, LFWCVS Lead Free* Brass Swing Check Valves prevent reverse fluid flow in water and steam applications. The Series features metal-to-metal seal with either threaded NPT or solder end connections in sizes 1/2 to 1 in. (15 to 25mm). They provide low pressure drop and automatic closure when fluid flow is stopped. Maximum Pressure: 200psi (13.8 bar) WOG (non-shock), 125psi (8.6 bar) WSP

Features

  • Used to prevent reverse fluid flow in water and steam applications
  • Available in a range of sizes and end connection types
  • Features a metal-to-metal seal and Lead Free Brass body
  • Available with threaded NPT or solder end connections

Select a Model

Select options below to identify the UPC, Order Code, and Repair Kit for a specific LFWCV